Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
635-P - Fixed castor
Bill of material
635 13 P
ORDERNO
Article-number
635 13 P
WDAB
Wheel-Ø A x width B
13x14 mm
LC
Load capacity
15 kg
H
Overall height H
12 mm
TP
Dimension of top plate
Ø26 mm
HS
Hole spacing
20 mm
HD
Hole-Ø
2.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices